Schneider-Electric
 
LVS03121 picture- web-product-data-sheet
LVS03121
Mounting plate, PrismaSeT G, for FuPacT ISFT160, vertical/horizontal fixed, 8M, W600/850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Pack enclosure - width 600 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT160 - control: fuse carriers handle - horizontal installation
Poles description 4 x 3P: fixed ISFT160 vertical installation
1 x 3P: fixed ISFT160 horizontal installation
Number of vertical modules [50 mm] 8 module(s): ISFT160, direct in 600 mm Widefloor-standing enclosure
8 module(s): ISFT160, direct in 600 mm Widewall-mounted enclosure
6 module(s): ISFT160, direct in 600 mm Widefloor-standing enclosure
6 module(s): ISFT160, direct in 600 mm Widewall-mounted enclosure
6 module(s): ISFT160, direct in 600 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 600 mm
Height 300 mm
Net weight 1.18 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 direct 8 125 mm
600 mm PrismaSeT G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 direct 8 125 mm
600 mm PrismaSeT G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6 100 mm
600 mm PrismaSeT G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6 100 mm
600 mm Prisma Pack 250 Pack enclosure FuPact ISFT160 fixed fuse carriers handle horizontal 3P 1 direct 6 100 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 13.5 cm
Package 1 Length 47 cm
Package 1 Weight 1.175 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.654 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 73.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product