Schneider-Electric
 
LVS03122 picture- web-product-data-sheet
LVS03122
Mounting plate, PrismaSeT G, for FuPacT ISFT100N/160, vertical fixed, 8M, W600/850mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
FuPact: fixed ISFT100N - control: fuse carriers handle - vertical installation
Poles description 4 x 3P: fixed ISFT160 vertical installation
6 x 3P: fixed ISFT100N vertical installation
Number of vertical modules [50 mm] 8 module(s): ISFT100N, rear connection on busbar in 600 mm Widefloor-standing enclosure
8 module(s): ISFT100N, rear connection on busbar in 600 mm Widewall-mounted enclosure
8 module(s): ISFT160, rear connection on busbar in 600 mm Widefloor-standing enclosure
8 module(s): ISFT160, rear connection on busbar in 600 mm Widewall-mounted enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 600 mm
Height 250 mm
Net weight 4.26 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8 100 mm
600 mm PrismaSeT G wall-mounted enclosure FuPact ISFT100N fixed fuse carriers handle vertical 3P 6 rear connection on busbar 8 100 mm
600 mm PrismaSeT G floor-standing enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8 75 mm
600 mm PrismaSeT G wall-mounted enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 4 rear connection on busbar 8 75 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 10.5 cm
Package 1 Length 45.5 cm
Package 1 Weight 4.119 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 21.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 77.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product