Schneider-Electric
 
LVS03123 picture- web-product-data-sheet
LVS03123
Mounting plate, PrismaSeT G, for FuPacT ISFT160, vertical fixed, 6M, W300mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility PrismaSeT PrismaSeT Pack 250 duct
PrismaSeT PrismaSeT G duct
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure - width 300 mm
Installed device FuPact: fixed ISFT160 - control: fuse carriers handle - vertical installation
Poles description 1 x 3P: fixed ISFT160 vertical installation
Number of vertical modules [50 mm] 6 module(s): ISFT160, direct in 300 mm Widefloor-standing duct
6 module(s): ISFT160, direct in 300 mm Widewall-mounted duct
9 module(s): ISFT160, direct in 300 mm WidePack enclosure
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 300 mm
Height 150 mm
Net weight 0.4 kg
Functional unit 300 mm PrismaSeT G floor-standing duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6 150 mm
300 mm PrismaSeT G wall-mounted duct FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 6 150 mm
300 mm Prisma Pack 250 Pack enclosure FuPact ISFT160 fixed fuse carriers handle vertical 3P 1 direct 9 150 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 9.100 cm
Package 1 Length 22.000 cm
Package 1 Weight 390.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 21.000 cm
Package 2 Width 38.500 cm
Package 2 Length 58.500 cm
Package 2 Weight 5.109 kg
Unit Type of Package 3 P06
Number of Units in Package 3 12
Package 3 Height 35.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 11.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product