This Application will be decommissioned as of January 7th 2025

LX1D2E7 |
Schneider-Electric
 
LX1D2E7 picture- web-product-data-sheet
LX1D2E7
TeSys Deca - contactor coil - LX1D2 - 48 V AC 50/60 Hz for 9 to 18 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D2
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 48 V AC 50/60 Hz
Average resistance 25 Ohm at 20 °C
Inductance of closed circuit 1 H
Product compatibility LC1D09...D18
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.8...1.1 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 70 VA 50/60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 8 VA 50/60 Hz cos phi 0.3 (at 20 °C)
Environment
Net weight 0.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 4.2 cm
Package 1 Length 6.9 cm
Package 1 Weight 78 g