This Application will be decommissioned as of January 7th 2025

LX1D2F7 |
Schneider-Electric
 
LX1D2F7 picture- web-product-data-sheet
LX1D2F7
contactor coil, TeSys D LX1D, 110 V AC 50/60 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Range compatibility TeSys TeSys D LC1D contactor
Control circuit type AC
Coil type AC 50/60 Hz
[Uc] control circuit voltage 110 V AC 50/60 Hz
Complementary
Control circuit voltage limits 0.8...1.1 Uc (at <55 °C)
Inrush power in VA 70 VA 50/60 Hz
Hold-in power consumption in VA 8 VA 50/60 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.3 cm
Package 1 Length 7 cm
Package 1 Weight 83 g