Schneider-Electric
 
LX1D2M7 picture- web-product-data-sheet
LX1D2M7
TeSys Deca - contactor coil - LX1D2 - 220...230 V AC 50/60 Hz for 9 to 18 A contact
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D2
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220/240 V AC 60 Hz
220/230 V AC 50 Hz
Average resistance 539 Ohm at 20 °C
Inductance of closed circuit 22 H
Product compatibility LC1D09...D18
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.8...1.1 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 70 VA 50/60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 8 VA 50/60 Hz cos phi 0.3 (at 20 °C)
Environment
Net weight 0.7 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 4.2 cm
Package 1 Length 7.0 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 60
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.186 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov