This Application will be decommissioned as of January 7th 2025

LX1D4B7 |
Schneider-Electric
 
LX1D4B7 picture- web-product-data-sheet
LX1D4B7
coil LX1-D - 24 V AC 50/60Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D4
[Uc] control circuit voltage 24 V AC 50/60 Hz
Product compatibility LC1D25...D32
Complementary
Range compatibility TeSys contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 5.3 cm
Package 1 Length 8 cm
Package 1 Weight 92 g