Schneider-Electric
 
LX1D4R7 picture- web-product-data-sheet
LX1D4R7
coil LX1-D - 440 V AC 50/60Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D4
[Uc] control circuit voltage 440 V AC 50/60 Hz
Product compatibility LC1D25...D32
Complementary
Range compatibility TeSys contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 5.3 cm
Package 1 Length 3.7 cm
Package 1 Weight 97 g