This Application will be decommissioned as of January 7th 2025

LX1D6D7 |
Schneider-Electric
 
LX1D6D7 picture- web-product-data-sheet
LX1D6D7
TeSys Deca - contactor coil - LX1D6 - 42 V AC 50/60 Hz for 80 & 95 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D6
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 42 V AC 50/60 Hz
Average resistance 3.5 Ohm at 20 °C
Inductance of closed circuit 0.28 H
Product compatibility LC1D95
LC1D80
Mechanical durability 4 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <55 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <55 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <55 °C)
Inrush power in VA 245 VA 60 Hz cos phi 0.75 (at 20 °C)
245 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 26 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 6…10 W at 50/60 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.28 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1