This Application will be decommissioned as of January 7th 2025

LX1D8P5 |
Schneider-Electric
 
LX1D8P5 picture- web-product-data-sheet
LX1D8P5
TeSys Deca - contactor coil - LX1D8 - 230 V AC 50 Hz for 115 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D8
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 230 V AC 50 Hz
Average resistance 104.77 Ohm at 20 °C
Inductance of closed circuit 8.29 H
Product compatibility LC1D115
Mechanical durability 8 Mcycles
Maximum operating rate 2400 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C)
Operational: 0.85...1.1 Uc at 50 Hz (at <55 °C)
Inrush power in VA 300 VA 50 Hz cos phi 0.8 (at 20 °C)
Hold-in power consumption in VA 22 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 3…8 W at 50 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.5 cm
Package 1 Length 17 cm
Package 1 Weight 280 g