Schneider-Electric
 
LX1FF220 picture- web-product-data-sheet
LX1FF220
TeSys F - contactor coil - LX1FF - 220...230 V AC 50Hz - 265...277 V AC 60 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1FF
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F150
LC1F115
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220...230 V AC 50 Hz
265...277 V AC 60 Hz
Inductance of closed circuit 3.44 H
Average resistance 28.1 Ohm at 20 °C
Operating time 23...35 ms closing
5...15 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
Inrush power in VA 550 VA 50 Hz cos phi 0.3 (at 20 °C)
660 VA 60 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 45 VA 50 Hz cos phi 0.3 (at 20 °C)
55 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 12…16 W at 50/60 Hz
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 8 cm
Package 1 Length 16 cm
Package 1 Weight 494 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months