|
|
|
LX1FF415
TeSys F - contactor coil - LX1FF - 415 V AC 50 Hz
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Contactor coil
|
Device short name
|
LX1FF
|
Range compatibility
|
TeSys TeSys F LC1F contactor
|
Product compatibility
|
LC1F115
LC1F150
|
Control circuit type
|
AC at 50 Hz
|
[Uc] control circuit voltage
|
415 V AC 50 Hz
|
Inductance of closed circuit
|
12 H
|
Average resistance
|
95.1 Ohm at 20 °C
|
Operating time
|
23...35 ms closing
5...15 ms opening
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
2400 cyc/h 55 °C
|
Complementary
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
|
Inrush power in VA
|
550 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Hold-in power consumption in VA
|
45 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
12…16 W at 50 Hz
|
Environment
Ambient air temperature for operation
|
-5…55 °C
|
Net weight
|
0.43 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Contractual warranty
|
|