Schneider-Electric
 
LX1FG024 picture- web-product-data-sheet
LX1FG024
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1FG
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F225
LC1F185
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 24 V AC 50 Hz
Inductance of closed circuit 0.03 H
Average resistance 0.18 Ohm at 20 °C
Operating time 20...35 ms closing
7...15 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
Operational: 0.85...1.1 Uc 50/60 Hz (at 55 °C)
Inrush power in VA 805 VA 50 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W at 50 Hz
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 8.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 532.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.289 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months