Schneider-Electric
 
LX1FH0242 picture- web-product-data-sheet
LX1FH0242
TeSys F - contactor coil - LX1FH - 24 V AC 40...400 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1FH
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F265
LC1F330
Control circuit type AC at 40...400 Hz
[Uc] control circuit voltage 24 V AC 40...400 Hz
Average resistance 0.8 Ohm inrush at 20 °C
20 Ohm holding at 20 °C
Operating time 100...170 ms opening
40...65 ms closing
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.35...0.55 Uc 40...400 Hz (at 55 °C)
Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Inrush power in VA 650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 40...400 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 8 W at 40...400 Hz
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 11.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 881.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.973 kg
Unit Type of Package 3 P06
Number of Units in Package 3 96
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 95.784 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months