|
|
|
LX1FL048
TeSys F - contactor coil - LX1FL - 48 V AC 40...400 Hz
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Contactor coil
|
Device short name
|
LX1FL
|
Range compatibility
|
TeSys TeSys F LC1F contactor
|
Product compatibility
|
LC1F630
|
Control circuit type
|
AC at 40...400 Hz
|
[Uc] control circuit voltage
|
48 V AC 40...400 Hz
|
Inductance of closed circuit
|
0.09 H
|
Average resistance
|
1.1 Ohm inrush at 20 °C
17.1 Ohm holding at 20 °C
|
Operating time
|
100...200 ms opening
40...80 ms closing
|
Mechanical durability
|
5 Mcycles
|
Maximum operating rate
|
1200 cyc/h 55 °C
|
Complementary
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
|
Inrush power in VA
|
1650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
|
Hold-in power consumption in VA
|
22 VA 40...400 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
20 W at 40...400 Hz
|
Environment
Ambient air temperature for operation
|
-5…55 °C
|
Net weight
|
1.5 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|