Schneider-Electric
 
LX1FL380 picture- web-product-data-sheet
LX1FL380
TeSys F - contactor coil - LX1FL - 380...400V AC 40...400 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1FL
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F1250
LC1F630
Control circuit type AC at 40...400 Hz
[Uc] control circuit voltage 380...400 V AC 40...400 Hz
Inductance of closed circuit 10.5 H
Average resistance 78 Ohm inrush at 20 °C
2360 Ohm holding at 20 °C
Operating time 100...200 ms opening
40...80 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 1200 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
Inrush power in VA 1650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 22 VA 40...400 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 20 W at 40...400 Hz
Environment
Ambient air temperature for operation -5…55 °C
Net weight 1.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 11.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 1.445 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months