Schneider-Electric
 
LX1LD0249 picture- web-product-data-sheet
LX1LD0249
TeSys Integral - coil - 24 V AC 50 Hz
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Coil
Range compatibility TeSys TeSys Integral contactor breaker
Product compatibility LD.LD...BD
Device short name LX1
Control circuit type AC at 50 Hz
[Uc] control circuit voltage 24 V AC 50 Hz
Average resistance 0.323 Ohm at 20 °C
Inductance of closed circuit 0.071 H
Complementary
Control circuit voltage limits Operational: 0.85...1.1 Uc (at <55 °C)
Drop-out: 0.25...0.7 Uc (at <55 °C)
Inrush power in VA 350…400 VA 50 Hz cos phi 0.55
Hold-in power consumption in VA 20…30 VA 50 Hz cos phi 0.28
Environment
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 7.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 344 g
Contractual warranty
Warranty 18 months