Schneider-Electric
 
LX2FXW42 picture- web-product-data-sheet
LX2FXW42
COIL
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13 cm
Package 1 Width 11.5 cm
Package 1 Length 22.7 cm
Package 1 Weight 1.474 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.28 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information