This Application will be decommissioned as of January 7th 2025

LX4D2BD |
Schneider-Electric
 
LX4D2BD picture- web-product-data-sheet
LX4D2BD
coil LX4-D - 24 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D2
[Uc] control circuit voltage 24 V DC
Product compatibility LC1D09...D18
Complementary
Range compatibility TeSys contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 243 g