This Application will be decommissioned as of January 7th 2025

LX4D4JD |
Schneider-Electric
 
LX4D4JD picture- web-product-data-sheet
LX4D4JD
coil LX4-D - 12 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D4
[Uc] control circuit voltage 12 V DC
Product compatibility LC1D25...D32
Complementary
Range compatibility TeSys contactor
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 6 cm
Package 1 Length 9 cm
Package 1 Weight 330 g