Schneider-Electric
 
LX4D7BD picture- web-product-data-sheet
LX4D7BD
TeSys Deca - contactor coil - LX4D7 - 24 V DC standard for 80 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D7
Inductance of closed circuit 1.89 H
Product compatibility LC1D80
Mechanical durability 10 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Time constant 75 ms
Inrush power in W 22 W (at 20 °C)
Hold-in power consumption in W 22 W at 20 °C
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.68 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 638.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months