Schneider-Electric
 
LX4D7ED picture- web-product-data-sheet
LX4D7ED
Contactor coil, TeSys Deca, LX4D7, 48V DC standard for 80A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D7
Control circuit type DC standard
[Uc] control circuit voltage 48 V DC
Average resistance 107 Ohm at 20 °C
Inductance of closed circuit 7.5 H
Product compatibility LC1D80
Mechanical durability 10 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.1...0.3 Uc (at <55 °C)
Operational: 0.85...1.1 Uc (at <55 °C)
Time constant 75 ms
Inrush power in W 22 W (at 20 °C)
Hold-in power consumption in W 22 W at 20 °C
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.68 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 8.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 680.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.895 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months