Schneider-Electric
 
LX4D7MD picture- web-product-data-sheet
LX4D7MD
TeSys Deca - contactor coil - LX4D7 - 220 V DC standard for 80 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D7
Control circuit type DC standard
[Uc] control circuit voltage 220 V DC
Average resistance 2215 Ohm at 20 °C
Inductance of closed circuit 155 H
Product compatibility LC1D80
LP1D80
Mechanical durability 10 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.1...0.3 Uc (at <55 °C)
Operational: 0.85...1.1 Uc (at <55 °C)
Time constant 75 ms
Inrush power in W 22 W (at 20 °C)
Hold-in power consumption in W 22 W at 20 °C
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.68 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 728.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months