|
|
|
LX4D7SD
TeSys Deca - contactor coil - LX4D7 - 72 V DC standard for 80 A contactor
|
|
|
|
|
End of Commercialization OCT 29, 2020
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Contactor coil
|
Device short name
|
LX4D7
|
Control circuit type
|
DC standard
|
[Uc] control circuit voltage
|
72 V DC
|
Average resistance
|
230 Ohm at 20 °C
|
Inductance of closed circuit
|
16.1 H
|
Product compatibility
|
LC1D80
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
3600 cyc/h 60 °C
|
Complementary
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
Drop-out: 0.1...0.3 Uc (at <55 °C)
Operational: 0.85...1.1 Uc (at <55 °C)
|
Time constant
|
75 ms
|
Inrush power in W
|
22 W (at 20 °C)
|
Hold-in power consumption in W
|
22 W at 20 °C
|
Environment
Ambient air temperature for operation
|
-5…60 °C
|
Net weight
|
0.68 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|