This Application will be decommissioned as of January 7th 2025

LX4D8SD |
Schneider-Electric
 
LX4D8SD picture- web-product-data-sheet
LX4D8SD
coil LX4-D - TeSys Deca - 72 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4D8
Control circuit type DC standard
[Uc] control circuit voltage 72 V DC
Average resistance 4377 Ohm at 20 °C
Inductance of closed circuit 109.69 H
Product compatibility LC1D150
LC1D115
Mechanical durability 8 Mcycles
Maximum operating rate 1200 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.75...1.2 Uc (at <55 °C)
Drop-out: 0.15...0.4 Uc (at <55 °C)
Time constant 25 ms
Inrush power in W 270…365 W (at 20 °C)
Hold-in power consumption in W 2.4…5.1 W at 20 °C
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.5 cm
Package 1 Length 17 cm
Package 1 Weight 300 g