Schneider-Electric
 
LX4FF090 picture- web-product-data-sheet
LX4FF090
TeSys F - contactor coil - LX4FF - 110 V DC wide range
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FF
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F150
LC1F115
Control circuit type DC wide range
[Uc] control circuit voltage 110 V DC
Inductance of closed circuit 121 H
Average resistance 13.2 Ohm inrush at 20 °C
1970 Ohm holding at 20 °C
Operating time 30...40 ms closing
30...50 ms opening
Mechanical durability 1 Mcycles
Maximum operating rate 60 cyc/h 70 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.7...1.25 Uc (at 70 °C)
Drop-out: 0.2...0.45 Uc (at 70 °C)
Inrush power in W 560 W (at 20 °C)
Hold-in power consumption in W 4.5 W at 20 °C
Environment
Ambient air temperature for operation -55…70 °C
Net weight 0.43 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.4 cm
Package 1 Width 18.0 cm
Package 1 Length 10.6 cm
Package 1 Weight 508.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.625 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months