This Application will be decommissioned as of January 7th 2025

LX4FG110 |
Schneider-Electric
 
LX4FG110 picture- web-product-data-sheet
LX4FG110
TeSys F - contactor coil - LX4FG - 110 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FG
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F185
LC1F225
Control circuit type DC low consumption
[Uc] control circuit voltage 110 V DC
Inductance of closed circuit 241 H
Average resistance 14.9 Ohm inrush at 20 °C
2810 Ohm holding at 20 °C
Operating time 30...40 ms closing
30...50 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.15...0.2 Uc (at 55 °C)
Inrush power in W 800 W (at 20 °C)
Hold-in power consumption in W 5 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 17.7 cm
Package 1 Weight 573 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.464 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months