Schneider-Electric
 
LX4FG220 picture- web-product-data-sheet
LX4FG220
TeSys F - contactor coil - LX4FG - 220...230 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FG
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F185
LC1F225
Control circuit type DC low consumption
[Uc] control circuit voltage 220...230 V DC
Inductance of closed circuit 890 H
Average resistance 57.7 Ohm inrush at 20 °C
10200 Ohm holding at 20 °C
Operating time 30...40 ms closing
30...50 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.15...0.2 Uc (at 55 °C)
Inrush power in W 800 W (at 20 °C)
Hold-in power consumption in W 5 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 17.7 cm
Package 1 Weight 576.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.512 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months