Schneider-Electric
 
LX4FL048 picture- web-product-data-sheet
LX4FL048
TeSys F - contactor coil - LX4FL - 48 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FL
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F1250
LC1F630
Control circuit type DC low consumption
[Uc] control circuit voltage 48 V DC
Inductance of closed circuit 40.5 H
Average resistance 1.7 Ohm inrush at 20 °C
353 Ohm holding at 20 °C
Operating time 40...50 ms opening
60...70 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 1200 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.2...0.35 Uc (at 55 °C)
Operational: 0.85...1.1 Uc (at 55 °C)
Inrush power in W 1600 W (at 20 °C)
Hold-in power consumption in W 9 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 1.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 11.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 1.45 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months