Schneider-Electric
 
LX4FL220 picture- web-product-data-sheet
LX4FL220
TeSys F - contactor coil - LX4FL - 220 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FL
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F630
LC1F1250
Control circuit type DC low consumption
[Uc] control circuit voltage 220 V DC
Inductance of closed circuit 650 H
Average resistance 31 Ohm inrush at 20 °C
5160 Ohm holding at 20 °C
Operating time 40...50 ms opening
60...70 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 1200 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.2...0.35 Uc (at 55 °C)
Operational: 0.85...1.1 Uc (at 55 °C)
Inrush power in W 1600 W (at 20 °C)
Hold-in power consumption in W 9 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 1.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 11.5 cm
Package 1 Length 22.5 cm
Package 1 Weight 1.395 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.131 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months