Schneider-Electric
 
LX4FX220 picture- web-product-data-sheet
LX4FX220
TeSys F - contactor coil - LX4FX - 220 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4FX
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F780
Control circuit type DC low consumption
[Uc] control circuit voltage 220 V DC
Inductance of closed circuit 1 H
Average resistance 24.6 Ohm inrush at 20 °C
1100 Ohm holding at 20 °C
Operating time 100...130 ms opening
70...80 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 600 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.2...0.4 Uc (at 55 °C)
Inrush power in W 2000 W (at 20 °C)
Hold-in power consumption in W 42 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 3 kg
Quantity per set Set of 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 18.5 cm
Package 1 Length 25 cm
Package 1 Weight 3.011 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months