Schneider-Electric
 
LX9FG048 picture- web-product-data-sheet
LX9FG048
TeSys F - specific contactor coil - 48 V AC 40...400 Hz low consumption
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Specific contactor coil
Device short name LX9FG
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F225
LC1F185
Control circuit type AC at 40...400 Hz low consumption
[Uc] control circuit voltage 48 V AC 40...400 Hz
Inductance of closed circuit 0.23 H
Average resistance 2.2 Ohm inrush at 20 °C
60 Ohm holding at 20 °C
Operating time 130 ms opening
35 ms closing
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.2...0.55 Uc (at 55 °C)
Inrush power in VA 950…1180 VA 40...400 Hz (at 20 °C)
Hold-in power consumption in VA 8.9…10.9 VA 40...400 Hz (at 20 °C)
Heat dissipation 8…9.8 W
Environment
Ambient air temperature for operation -5…55 °C
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 8.5 cm
Package 1 Length 16.0 cm
Package 1 Weight 605.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.903 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months