Schneider-Electric
 
LX9FG240 picture- web-product-data-sheet
LX9FG240
TeSys F - specific contactor coil - 240 V AC 40...400 Hz low consumption
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Specific contactor coil
Device short name LX9FG
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F185
LC1F225
Control circuit type AC at 40...400 Hz low consumption
[Uc] control circuit voltage 240 V AC 40...400 Hz
Inductance of closed circuit 7.22 H
Average resistance 50.6 Ohm inrush at 20 °C
2060 Ohm holding at 20 °C
Operating time 130 ms opening
35 ms closing
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.2...0.55 Uc (at 55 °C)
Inrush power in VA 950…1180 VA 40...400 Hz (at 20 °C)
Hold-in power consumption in VA 8.9…10.9 VA 40...400 Hz (at 20 °C)
Heat dissipation 8…9.8 W
Environment
Ambient air temperature for operation -5…55 °C
Product weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 17.7 cm
Package 1 Weight 585.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.636 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months