Schneider-Electric
 
LXD3S7 picture- web-product-data-sheet
LXD3S7
TeSys Deca - contactor coil - LXD3 - 500 V AC 50/60 Hz for 40… 65 A contactor
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LXD3
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 500 V AC 50/60 Hz
Average resistance 878 Ohm at 20 °C
Inductance of closed circuit 51.7 H
Product compatibility LC1D40A...D65A
LC1DT60A
LC1DT80A
Mechanical durability 6 Mcycles
Maximum operating rate 3600 cyc/h 60 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
Inrush power in VA 160 VA 60 Hz cos phi 0.75 (at 20 °C)
160 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 15 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 4…5 W at 50/60 Hz
Environment
Ambient air temperature for operation -5…60 °C
Net weight 0.07 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 5.8 cm
Package 1 Length 9.8 cm
Package 1 Weight 160 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
PVC free Yes