Schneider-Electric
 
LZ7H2X4FU picture- web-product-data-sheet
LZ7H2X4FU
Ultra compact starter, TeSys Hybrid, Safe Torque Off, 3P, 500VAC, 0.75kW at 400V, 110 to 230VAC
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys Hybrid
Device short name LZ7H
Product or component type Ultra-compact starter
Motor starter type Direct on line
Poles description 3P
[Ue] rated operational voltage 500 V AC
[Ie] rated operational current 2.4 A at 500 V AC-51
2.4 A at 500 V AC-53A
2.4 A at 500 V AC-51 mounting side by side
2.4 A at 500 V AC-53A mounting side by side
Thermal protection adjustment range 0.18…2.4 A
Motor power kW 0.37 kW at 220 V AC 0.65
0.37 kW at 230 V AC 0.65
0.75 kW at 380 V AC 0.65
0.75 kW at 400 V AC 0.65
0.75 kW at 415 V AC 0.65
0.75 kW at 440 V AC 0.65
1.1 kW at 500 V AC 0.65
Motor power hp 0.5 hp at 200 V AC
0.5 hp at 230 V AC
1 hp at 460 V AC
[Uc] control circuit voltage 110...230 V AC 50/60 Hz
Safety level SIL 3 conforming to IEC 61508-1 stop function
PL = e conforming to ISO 13849-1 stop function
SIL 2 conforming to IEC 61508-1 motor protection
Safety reliability data SFF = 99 % stop function
SFF = 99 % motor protection
MTTFd = 289 years stop function
MTTFd = 273 years motor protection
PFHd = 6.27E-9 1/h stop function
Thermal overload class Class 10A conforming to IEC 60947-4-2
Complementary
Auxiliary contact composition 1 C/O fault signalling
Control circuit voltage limits 85...253 V AC
Current consumption <= 4 mA at 110...230 V AC
Reset Manual
Electrical reset
Electrical durability 30 Mcycles
Maximum operating rate 120 cyc/mn AC-51 50 % ON
6 cyc/mn AC-53A 50 % ON
Mounting mode By clips
Mounting support DIN rail
Connections - terminals Screw clamp terminals 1 cable(s) 0.2…2.5 mm² - rigid
Screw clamp terminals 1 cable(s) 0.25…2.5 mm² - flexible - with cable end
Screw clamp terminals 1 cable(s) 0.2…2.5 mm² - flexible - without cable end
Tightening torque 0.5…0.6 N.m flat Ø 2.5 mm screwdriver 3 mm
Certifications CE
CULus
ATEX as associated device for motor protection in zones 1 and 21
Standards IEC 60947-4-2
UL 60947-4-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Pollution degree 2
Width 22.5 mm
Height 99 mm
Depth 114.5 mm
Net weight 212 g
Environment
IP degree of protection IP20
Protective treatment TC
Ambient air temperature for operation -25…65 °C without derating
65…70 °C with derating
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 12.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 258.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.751 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov