This Application will be decommissioned as of January 7th 2025

M6200A0A0B0A0B0R |
Schneider-Electric
 
M6200A0A0B0A0B0R picture- web-product-data-sheet
M6200A0A0B0A0B0R
SE 6200-I-5A-P240-STCOM-PULSE-ALL PML 62
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name ION6200
Product or component type Energy and power quality meter
Complementary
Power quality analysis Harmonic distortion
Device application Metering
Type of measurement Active and reactive energy
Apparent energy
Current
Voltage
Frequency
Harmonic distorsion (I THD & U THD)
Active and reactive power total
Apparent power total
Power factor
Demand current (I1, I2, I3, Ig)
Active and reactive power per phase
Apparent power per phase
Supply voltage 100...240 V AC 50/60 Hz
110...300 V DC
Network frequency 60 Hz
50 Hz
[In] rated current 10 A
Type of network 3P + N
3P
2P + N
Power consumption in VA 0.05 VA
Display type 7 segments LED + decimal point
Sampling rate 64 samples/cycle
Measurement current 0.005…12 A
Measurement voltage 60…400 V AC 50...60 Hz between phase and neutral
103.5…690 V AC 50...60 Hz between phases
Frequency measurement range 50…60 Hz
Number of inputs 0
Measurement accuracy Current 0.3 %
Voltage 0.3 %
Power +/- 0.5 %
Frequency +/- 0.1 %
Power factor +/- 1 %
Energy +/- 0.5 %
Accuracy class Class 0.5 power conforming to IEC 60687
Class 0.5 energy conforming to IEC 60687
Class 0.5 power conforming to ANSI C12.20
Class 0.5 energy conforming to ANSI C12.20
Number of outputs 2 pulse
Communication port protocol Modbus RTU, master at 19200 bauds
ION
Communication port support Screw terminal block: RS485 isolated
Transmission rate 19200 bauds
Tamperproof of settings Protected by access code
Environment
Electromagnetic compatibility Electrostatic discharge immunity test conforming to IEC 61000-4-2
Immunity to radiated fields conforming to IEC 61000-4-3
Immunity to fast transients conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted radio-frequency immunity test conforming to IEC 61000-4-6
Emission standard for industrial environments conforming to IEC 61000-4-2
Mounting mode Panel-mounted
Mounting support Enclosure door
Type of installation Indoor installation
IP degree of protection IP30 back:
IP65 front:
Relative humidity 5…95 %
Pollution degree 2
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…85 °C
Product certifications CUL conforming to CSA C22.2
Standards CSA 1010-1
EN 61010-1
UL 3111-1
Width 110 mm
Depth 65 mm
Height 110 mm
Net weight 0.68 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov