|
|
|
M6200A0A0B0Z0A0P
ION6200 meter (enhcd pckg#1) - w/display 240VAC/300VDC - wo com - w pwd
|
|
|
|
|
End of Commercialization JUL 21, 2023
|
|
|
|
|
Main
Range
|
PowerLogic
|
Device short name
|
ION6200
|
Product or component type
|
Energy and power quality meter
|
Complementary
Power quality analysis
|
Harmonic distortion
|
Device application
|
Metering
|
Type of measurement
|
Active and reactive energy
Apparent energy
Current
Voltage
Frequency
Harmonic distorsion (I THD & U THD)
Active and reactive power total
Apparent power total
Power factor total
Maximum current (I1, I2, I3, In)
|
Supply voltage
|
100...240 V AC 50/60 Hz
110...300 V DC
|
Network frequency
|
60 Hz
50 Hz
|
[In] rated current
|
10 A
|
Type of network
|
3P
3P + N
2P + N
|
Power consumption in VA
|
0.05 VA
|
Display type
|
7 segments LED + decimal point
|
Sampling rate
|
64 samples/cycle
|
Measurement current
|
0.005…12 A
|
Measurement voltage
|
60…400 V AC 50...60 Hz between phase and neutral
103.5…690 V AC 50...60 Hz between phases
|
Frequency measurement range
|
50…60 Hz
|
Number of inputs
|
0
|
Measurement accuracy
|
Current 0.3 %
Voltage 0.3 %
Power +/- 0.5 %
Frequency +/- 0.1 %
Power factor +/- 1 %
Energy +/- 0.5 %
|
Accuracy class
|
Class 0.5 power conforming to IEC 60687
Class 0.5 energy conforming to IEC 60687
Class 0.5 power conforming to ANSI C12.20
Class 0.5 energy conforming to ANSI C12.20
|
Number of outputs
|
0
|
Tamperproof of settings
|
Protected by access code
|
Environment
Electromagnetic compatibility
|
Electrostatic discharge immunity test conforming to IEC 61000-4-2
Immunity to radiated fields conforming to IEC 61000-4-3
Immunity to fast transients conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted radio-frequency immunity test conforming to IEC 61000-4-6
Emission standard for industrial environments conforming to IEC 61000-4-2
|
Mounting mode
|
Panel-mounted
|
Mounting support
|
Enclosure door
|
Type of installation
|
Indoor installation
|
IP degree of protection
|
IP30 back:
IP65 front:
|
Relative humidity
|
5…95 %
|
Pollution degree
|
2
|
Ambient air temperature for operation
|
-20…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Product certifications
|
CUL conforming to CSA C22.2
|
Standards
|
CSA 1010-1
EN 61010-1
UL 3111-1
|
Width
|
110 mm
|
Depth
|
65 mm
|
Height
|
110 mm
|
Net weight
|
0.68 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
31.0 cm
|
Package 1 Weight
|
0.8 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
|
|