Schneider-Electric
 
MA0185100 picture- web-product-data-sheet
MA0185100
Modicon Quantum - tap - for drop cable and trunk cable
Schneider Electric
Characteristics
Main
Range of product Modicon Quantum automation platform
Accessory / separate part designation Tap
Accessory / separate part type Tap
Accessory / separate part category Connection accessories
Accessory / separate part destination Drop cable and trunk cable
Product specific application To protect the system from impedence mismatches and cable disconnection
To electrically isolate the drop from the trunk
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 8.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 93.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 96
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.6 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months