Schneider-Electric
 
MCT2W picture- web-product-data-sheet
MCT2W
RS485 terminator for 2-wire daisy chain
Characteristics
Main
Product or component type Line terminator
Complementary
Communication port support RS485
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.540 cm
Package 1 Width 2.540 cm
Package 1 Length 2.540 cm
Package 1 Weight 8.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 600.000 g
Unit Type of Package 3 P06
Number of Units in Package 3 1600
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 27.200 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months