Schneider-Electric
 
MEG3985- web-product-data-sheet
MEG3985-0003
DIN-cylinder lock with key removal in 3 positions
Characteristics
Main
Range Merten
Product or component type Barrel lock
Device presentation Module
Complementary
Device mounting Built-in
Fixing mode Plug-in
Additional information 3 positions
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 9.500 cm
Package 1 Length 16.000 cm
Package 1 Weight 226.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.600 cm
Package 2 Width 30.300 cm
Package 2 Length 40.600 cm
Package 2 Weight 4.892 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C6de3800-7220-4403-a6a2-26e1f05e3f4b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No