Schneider-Electric
 
MEG5711- web-product-data-sheet
MEG5711-0460
ARGUS 180 flush-mounted sensor module with switch, aluminium, System M
Characteristics
Main
Range Merten
Product name Argus
Aesthetic name M-Plan glass
System M
M-Star
M-Elegance
M-Arc
M-Smart
M-Plan
Range compatibility PlusLink
Product or component type Presence detector
Device presentation Module
Colour tint Aluminium
Complementary
Device application Lighting
Technology type Electronic
Fixing mode Plug-in
Product destination Multifunction control unit
Material Thermoplastic
Surface finish Matt
Presence detection area 16 m x 12 m
Detection angle 180° horizontal
Selection modes A: automatic
Off
On
Time delay range 10 s...30 min
Mounting height 1.1 m
Height 75 mm
Width 75 mm
Depth 62 mm
Ambient air temperature for storage -5…50 °C
IP degree of protection IP20
Resistance to chemical agents Cleaning agent
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.900 cm
Package 1 Width 7.700 cm
Package 1 Length 7.800 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 19.600 cm
Package 2 Width 30.400 cm
Package 2 Length 40.400 cm
Package 2 Weight 1.036 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins