Schneider-Electric
 
METSE9B2BMA picture- web-product-data-sheet
METSE9B2BMA
PowerLogic ION9 mouting adapter for Quality Meter + Remote Display back to back
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Remote display adaptor
Accessory / separate part category Adaptation accessory
Complementary
Range compatibility PowerLogic PowerLogic ION9000 remote display
PowerLogic PowerLogic ION9000 energy and power quality meter
Kit composition Screw torx
1 x cable, 0.3 m
1 x adaptor
Nut
Retainer
Instruction sheet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 28.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 0.298 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov