Schneider-Electric
 
METSECAB10 picture- web-product-data-sheet
METSECAB10
PowerLogic PM8000 - cable for remote display RD96 - 10m
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Display cable
Accessory / separate part category Communication accessory
Complementary
Range compatibility PowerLogic PowerLogic PM8000
PowerLogic PowerLogic ION7400
Accessory / separate part destination Remote display
Cable length 10 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.200 cm
Package 1 Length 25.400 cm
Package 1 Weight 389.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.880 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No