This Application will be decommissioned as of January 7th 2025

METSECT5COVER |
Schneider-Electric
 
METSECT5COVER picture- web-product-data-sheet
METSECT5COVER
sealable cover 60.5 x 22 x 23.5 mm - for current transformer TI
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Device short name sealable cover
Product or component type Sealing cover
Accessory / separate part category Protection accessory
Complementary
Width 60.5 mm
Height 22 mm
Depth 23.5 mm
Environment
Product certifications CE
EAC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 2.1 cm
Package 1 Length 6.0 cm
Package 1 Weight 11.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 10.0 cm
Package 2 Width 11.0 cm
Package 2 Length 11.6 cm
Package 2 Weight 147.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 96
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.752 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No