This Application will be decommissioned as of January 7th 2025

METSECT5DB150 |
Schneider-Electric
 
METSECT5DB150 picture- web-product-data-sheet
METSECT5DB150
current transformer tropicalised 1500 5 double output for bars 38x127
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 10 VA
Class 1 at 15 VA
[In] rated current 1500 A
Complementary
Current transformer type Tropicalised for busbar
Current transformer ratio 1500/5
[Ith] conventional free air thermal current 60 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
Mounting support Busbar
Width Inner: 38 mm
Outside: 99 mm
Height Inner: 127 mm
Outside: 160 mm
Depth Frame : 40 mm
Total : 78.4 mm
Net weight 0.805 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Opening of bars 127 x 38
Sealing With
Environment
Standards IEC 61869-2
VDE 0414
Product certifications EAC
CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.6 cm
Package 1 Width 10.4 cm
Package 1 Length 17.2 cm
Package 1 Weight 775.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.477 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7fb9d646-ea73-4188-b5eb-a6842aaaae5c
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No