Schneider-Electric
 
METSECT5GJ100 picture- web-product-data-sheet
METSECT5GJ100
PowerLogic Split Core Current Transformer - Type GJ, for bar - 1000A / 5A
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 10 VA
[In] rated current 1000 A
Complementary
Current transformer type Standard for busbar
Split core
Current transformer ratio 1000/5
[Ith] conventional free air thermal current 1000 A
Maximum safety factor 5
Permissible current 60000 A during 1 s
[Ue] rated operational voltage < 720 V 50 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode By screws
Mounting support DIN rail
Fastened onto a surface with screws
Width Outside: 195 mm
Inner: 85 mm
Height Outside: 243 mm
Inner: 165 mm
Depth 79 mm
Electrical insulation class Class E
Opening of bars 80 x 160
Environment
Standards VDE 0414
DIN 42600-2
DIN EN 61869-1
DIN EN 61869-2
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 19.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 3.154 kg
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.988 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins