Schneider-Electric
 
METSECT5HD025 picture- web-product-data-sheet
METSECT5HD025
PowerLogic Split Core Current Transformer - Type HD, for cable - 0250A / 5A
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 1 at 1 VA
[In] rated current 250 A
Complementary
Current transformer type Standard for cable
Split core
Current transformer ratio 250/5
[Ith] conventional free air thermal current 300 A
Maximum safety factor 5
Permissible current 15000 A during 1 s
[Ue] rated operational voltage < 720 V 50 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Clip-on
Width Outside: 49 mm
Height Outside: 79.5 mm
Depth 59 mm
Diameter 27 mm inner:
Electrical insulation class Class E
Cable outer diameter 27.9 mm
Connections - terminals Cable 2 cable(s) 0.5…1.5 mm² 0.5 m
Environment
Standards DIN EN 60044-1
DIN EN 61869-1
DIN EN 61869-2
VDE 0414
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 6.5 cm
Package 1 Length 7.0 cm
Package 1 Weight 244.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 18
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins