This Application will be decommissioned as of January 7th 2025

METSECT5MB040 |
Schneider-Electric
 
METSECT5MB040 picture- web-product-data-sheet
METSECT5MB040
current transformer tropicalised DIN mount 400 5 cables d. 26 - bars 12x40 15x32
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 6 VA
Class 1 at 8 VA
[In] rated current 400 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 400/5
[Ith] conventional free air thermal current 24 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
By screws
Clip-on
Mounting support Mounting plate
Busbar
DIN rail
Width Outside: 60 mm
Height Outside: 85 mm
Depth Frame : 43 mm
Total : 63 mm
Diameter 26 mm
Net weight 0.348 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 26 mm
Opening of bars 40.5 x 12.5
32.5 x 15.5
Sealing Without
Environment
Standards IEC 61869-2
VDE 0414
Product certifications CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 7.0 cm
Package 1 Length 9.2 cm
Package 1 Weight 334.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 55
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 19.022 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No