This Application will be decommissioned as of January 7th 2025

METSECT5MC060 |
Schneider-Electric
 
METSECT5MC060 picture- web-product-data-sheet
METSECT5MC060
current transformer tropicalised DIN mount 600 5 for bars 10x40 20x32 25x25
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 12 VA
Class 1 at 15 VA
[In] rated current 600 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 600/5
[Ith] conventional free air thermal current 36 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode By screws
Clip-on
Insulated locking screw
Mounting support DIN rail
Mounting plate
Busbar
Width Outside: 70 mm
Inner: 41 mm
Height Outside: 95 mm
Inner: 41 mm
Depth Frame : 45 mm
Total : 65 mm
Diameter 32 mm
Net weight 0.449 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 32 mm
Opening of bars 32.5 x 20.5
25.5 x 25.5
40.5 x 10.5
Sealing Without
Environment
Standards VDE 0414
IEC 61869-2
Product certifications CE
EAC
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.100 cm
Package 1 Length 12.000 cm
Package 1 Weight 450 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.691 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 76ef2415-e8df-41ac-934d-14936531e31b
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No