Schneider-Electric
 
METSECTR60500 picture- web-product-data-sheet
METSECTR60500
PowerLogic - Ropestyle current tranformer - 5000 A - d=191 mm - lead=2.4 m
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Current transducer
Accessory / separate part category Measurement accessory
Range compatibility Acti 9 Acti9 iEM3000 iEM3555
Acti 9 Acti9 iEM3000 iEM3565
PowerLogic PowerLogic EM4200 EM4235
PowerLogic PowerLogic EM4200 EM4236
PowerLogic PowerLogic EM3500 EM3502A
PowerLogic PowerLogic EM3500 EM3550A
PowerLogic PowerLogic EM3500 EM3555A
PowerLogic PowerLogic EM3500 EM3560A
PowerLogic PowerLogic EM3500 EM3561A
Current transformer type Flexible core
Complementary
Electrical connection Flying lead: 2.4 m600 V
Measurement current 50…5000 A
Network frequency 50 Hz
Frequency measurement range 50…1500 Hz
Measurement accuracy 1 %
Installation category IV
Pollution degree 2
Thickness 8 mm
Height Opened: 600 mm
Diameter Closed: 191 mm
Environment
IP degree of protection IP67
Standards UL 61010-2-032
ANSI/IEEE C57.13
EN 61010-1
UL 61010-1
EN 61010-2-032
Product certifications CE
cURus
UL recognized
Relative humidity 0…95 %
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 23.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.500 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"